Important Information
Versions
(not listed builds are internal only)
31.07.2001, Version 1.0 Build 4
14.11.2001, Version 1.0 Build 7
    Fixed: Shutdown behaviour
    Fixed: Memory leak if opc-item defined as array
    Fixed: Missing refresh for constant process values after 
groups is being activated
22.11.2001, Version 1.0 Build 8
    Feature: Implemented support for CP9035 PC-Link PCI
 
 
Installation of release version
  - You can install and run ControlPanel-OPC-Server, but you need a royalty
    free license-soft-key
  
- ProgID is "Beckhoff.ControlPanelOpcServerDA"
 
Installation requirements
  -  Win9x / WinMe / NT4 (SP4 minimum) / Windows 2000 / Windows XP
  
- Note: Microsoft XML Parser 3 (SP1) comes with ControlPanel-OPC-Server installation
  
 
Quick startup
Note: All described steps have to be done just once !
  - Install ControlPanel- OPC- Server and reboot the machine
  
- Edit OPC-Server configuration file e.g. CpOpcSvrCfg.XML with e.g. notepad
    :
 - <Address>835584</Address>: Enter the correct
    DPRAM adress of your CP-Link card CP9030 like "835584" (->
    0xCC000) or "837632"  (-> 0xCC800)
 - <LinkedDevice>CP7021-1026.xml</LinkedDevice>:
    Enter the correct ControlPanel type
 
- Start "CpOpcStartUp.exe" and select the OPC-Server configuration
    file that you configured previously (e.g. CpOpcSvrCfg.XML). 
 CpOpcStartUp.exe will check the XML-file and validate the syntax for you. If errors are
    displayed correct XML-Syntax in the XML-configuration file.
 
- Finished ! 
 Start your OPC-Client application and browse into ControlPanel-OPC-Server which has ProgID "Beckhoff.ControlPanelOpcServerDA"
 
 
Description of XML configuration 
  - A detailed description with samples are under construction
  
 
Features of OPC-Server (Version 1)
  - OPC specification DataAccess 1.0a and 2.0
- OPC specification  Alarm & Events 1.0
- xml-based configuration
- supports array / structures as an opc-tag
- simulations-signals
- conversions-signals
Documentation
For detailed information please refer to the "TwinCAT Information
System", which contains all TwinCAT- manuals, samples, the TwinCAT
Knowledge Base and more.
"TwinCAT Information System" is available on Beckhoff-CD's, or from
Beckhoff-ftp-server ( -> ftp://ftp.beckhoff.com/Software/TwinCAT/InfoSystem/
)
 
Support
For technical problems please contact support@beckhoff.com